S8-18-M

Locking

StrongHold Cable Tie, 7.87L (200mm), Min, Nylon, Natural, Package 1000

Specifications

Product Type

Locking

Material

Nylon 6.6

Color

Natural

Overall Length (In.)

7.87

Overall Length (mm)

200

Maximum Bundle Diameter (In.)

2.09

Maximum Bundle Diameter (mm)

53

Minimum Loop Tensile Strength (N)

80

Minimum Loop Tensile Strength (lb)

18

Environment

Plenum

Minimum Bundle Diameter (In.)

0.06

Minimum Bundle Diameter (mm)

1.5

Overall Width (In.)

0.1

Overall Width (mm)

2.5

Overall Thickness (In.)

.05

Overall Thickness (mm)

1.2

Minimum Installation Temperature (°C)

-20

Minimum Operating Temperature (°C)

-40

Minimum Operating Temperature (°F)

-40

Maximum Operating Temperature (°C)

85

Maximum Operating Temperature (°F)

185

Resistance Properties

UV Resistant

Standards Met

cULus Listed, CE Compliant, UL 62275 (Type 2,21)

Length (In.)

7.87

Thickness (In.)

.05

Thickness (mm)

1.2

Type

Locking

RoHS Compliancy Status

Compliant

Min. Order Qty.

1,000

Packaging Details

UPC

61305634060

Std. Pkg. Qty.

1000

Std. Pkg. Volume (cf)

0.0932

Std. Ctn. Qty.

10000

Std. Ctn. Volume (cf)

0.9322

Resources

Flyers

StrongHold General Purpose Contractor Cable Ties

US English

Part Drawings

Stronghold Miniature and Intermediate Ties

US English

Related Products