Super-Grip® Cable Ties are designed with high strength and flexibility to tightly grip bundles and resist lateral movement despite the rough conditions of MRO and construction environments. Plus, with weather-resistant Nylon 6.6 material, it's ideal for intense UV environments. Standard cross section, 15.3in, Tensile Strength: 334, black, 100pc.
Product Type | Cable Tie |
Sub Brand | Super-Grip® |
Color | Black |
Environment | Outdoor |
Material | Nylon 6.6 |
Resistance Properties | UV-Resistant |
Overall Length (In.) | 15.3 |
Overall Length (mm) | 388.6 |
Body Width (In.) | 0.225 |
Body Width (mm) | 5.7 |
Body Thickness (In.) | 0.052 |
Body Thickness (mm) | 1.3 |
Maximum Bundle Diameter (In.) | 4.2 |
Maximum Bundle Diameter (mm) | 106.7 |
Minimum Bundle Diameter (In.) | 0.16 |
Minimum Bundle Diameter (mm) | 4.1 |
Minimum Loop Tensile Strength (N) | 334 |
Minimum Loop Tensile Strength (lb) | 75 |
Maximum Operating Temperature (°C) | 85 |
Maximum Operating Temperature (°F) | 185 |
Minimum Operating Temperature (°C) | -60 |
Minimum Operating Temperature (°F) | -76 |
Minimum Installation Temperature (°C) | 70 |
Minimum Installation Temperature (°F) | -40 |
Standards Met | CSA Certified, UL Listed (File #E56854), RoHS Compliant |
For Use With | GTS, GTSL, GS2B, GTH, GS4H, PTS, PTH, PPTS, STS2, STH2 |
Application | General |
Part Features | High grip strength, Thin, wide strap body, Distinctive flared neck, Strong wedge and hinge, Tapered tip, Agressive tip grips |
UPC | 07498378437 |
Std. Pkg. Qty. | 100 |
Std. Pkg. Volume (cf) | 0.0556 |
Std. Ctn. Qty. | 1000 |
Std. Ctn. Volume (cf) | 0.5563 |
Catalog Cut Sheets | Catalog Cut Sheet - SG100M-C0 Product Page | English | |
Product Bulletins | Panduit Super-Grip® Cable Ties and Mounts Product Bulletin CTCB77—SA-ENG | English | |
Videos | Premium Cable Ties | English | |
Part Drawings | Super-Grip® Cable Tie Drawing | English | |
Selection Guides | Cable Ties Product Selection Guide | English |