SSB2S-C

Cable Ties

Sta-Strap® Bow-Ty™ cable ties, standard cross section, 6.8 (172mm) length, nylon 6.6, natural, standard package.

Specifications

Material

Nylon 6.6

Color

Natural

Minimum Loop Tensile Strength (N)

133

Minimum Loop Tensile Strength (lb)

30

Maximum Installation Temperature (°C)

70

Maximum Installation Temperature (°F)

158

Minimum Installation Temperature (°C)

70

Minimum Installation Temperature (°F)

-40

Environment

Indoor

Application

Indoor

Cross Section

Standard

Locking Style

First Loop Releasable Prior to Final Tensioning

Plenum-Rated

No

Thickness In (mm)

0.04 (1.1)

Width In (mm)

0.18 (4.6)

CE Compliant

Yes

CSA Certified

Yes

Operating Temperature

-76°F (-60°C) - 185°F (85°C)

UL 62275 Compliant (Type 1, 11)

Yes

RoHS Compliancy Status

Compliant

Min. Order Qty.

100

Packaging Details

UPC

07498350240

Std. Pkg. Qty.

100

Std. Pkg. Volume (cf)

0.0273

Std. Ctn. Qty.

1000

Std. Ctn. Volume (cf)

0.2728

Resources

Part Drawings

BOW-TY Cable Tie, SSB2S

US English

Catalog Cut Sheets

Sta-Strap ® Bow-Ty ™ Cable Ties - Nylon 6.6

US English

Catalog Cut Sheets

Sta-Strap ® Bow-Ty ™ Cable Ties

US English

Related Products