SSC4H-S25-D30

Cable Ties

Sta-Strap® clamp tie, light-heavy cross section, 1/4 (M6) screw, 15.6 (395mm) length, heat stabilized nylon 6.6, black.

Specifications

Material

Nylon 6.6

Color

Black

Minimum Loop Tensile Strength (N)

534

Minimum Loop Tensile Strength (lb)

120

Maximum Installation Temperature (°C)

70

Maximum Installation Temperature (°F)

158

Minimum Installation Temperature (°C)

70

Minimum Installation Temperature (°F)

-40

Maximum Operating Temperature (°C)

85

Maximum Operating Temperature (°F)

185

Minimum Operating Temperature (°C)

-60

Minimum Operating Temperature (°F)

-76

Environment

Indoor

Application

High Temperature

BMEcat - Cross section (mm²)

Light-Heavy

Locking Style

Releasable

Continuous Use Temperature Range

-76°F (-60°C) - 239°F (115°C)

Material Flammability Rating

UL 94V-2

Plenum-Rated

No

Thickness In (mm)

0.06 (1.7)

Width In (mm)

0.30 (7.6)

CE Compliant

Yes

CSA Certified

Yes

UL 62275 Compliant (Type 1, 11)

Yes

UL Listed (File #E56854)

No

UL Recognized (File #E56854)

Yes

Maximum Bundle Diameter (In.)

4

Part Features

Two-piece design, extremely low thread force, may be released prior to final tensioning.

RoHS Compliancy Status

Compliant

Min. Order Qty.

500

Packaging Details

UPC

07498357155

Std. Pkg. Qty.

500

Std. Pkg. Volume (cf)

0.5143

Std. Ctn. Qty.

2500

Std. Ctn. Volume (cf)

2.5715

Resources

Selection Guides

Cable Ties Product Selection Guide: CTSG05-SA-ENG

US English

Part Drawings

Sta-Strap Clamp Tie, SS-600 (R21)

US English

Related Products