SSPM2.5HP-L300

Cable Ties

Sta-Strap® Cable Ties have a unique design that ties directly to a chassis or panel without separate fasteners or mounting devises. Plus, with heat stabilized weather-resistant Nylon material, it's ideal for high-vibration, high-UV environments up to 239 degrees. Center pilot, Light-heavy cross section, 10.1, Tensile Strength: 534, black, 50pc.

Specifications

Material

Nylon 6.6

Color

Black

Minimum Loop Tensile Strength (N)

534

Minimum Loop Tensile Strength (lb)

120

Environment

Outdoor

Minimum Installation Temperature (°C)

70

Minimum Installation Temperature (°F)

-40

Maximum Installation Temperature (°C)

70

Maximum Installation Temperature (°F)

158

Standards Met

UL Compliant 62275 Type 1

Application

High Temperature

BMEcat - Cross section (mm²)

Light-Heavy

Locking Style

Locking

Continuous Use Temperature Range

-76°F (-60°C) - 239°F (115°C)

Material Flammability Rating

UL 94V-2

Plenum-Rated

No

Hole Diameter Range (In.)

0.44 - 0.82

Hole Diameter Range (mm)

11.2 - 21.0

Thickness In (mm)

0.06 (1.6)

CE Compliant

Yes

CSA Certified

Yes

UL Listed (File #E56854)

No

UL Recognized (File #E56854)

Yes

Maximum Bundle Diameter (In.)

2.76

Width In (mm)

0.30 (7.6)

RoHS Compliancy Status

Compliant

Min. Order Qty.

50

Packaging Details

UPC

07498322375

Std. Pkg. Qty.

50

Std. Pkg. Volume (cf)

0.0514

Std. Ctn. Qty.

2500

Std. Ctn. Volume (cf)

2.5715

Resources

Catalog Cut Sheets

SSPM2.5H-L300 Product Page

US English

Selection Guides

Cable Ties Product Selection Guide: CTSG05-SA-ENG

US English

Part Drawings

SSPM Sta-Strap - Panel Mount Cable Tie WASSPM--ENG

US English

Line Cards

Heavy Duty Cable Management Solutions: CMLC01--SA

US English

Related Products