SST3S-C

Cable Ties

Sta-Strap® cable tie, releasable, standard cross section, 11.0 (279mm) length, nylon 6.6, natural, standard package.

Specifications

Material

Nylon 6.6

Maximum Bundle Diameter (In.)

3

Overall Length (In.)

11

Overall Length (mm)

279

Color

Natural

Overall Width (In.)

0.18

Overall Width (mm)

4.6

Overall Thickness (In.)

0.05

Overall Thickness (mm)

1.2

Minimum Loop Tensile Strength (N)

222

Minimum Loop Tensile Strength (lb)

50

Minimum Bundle Diameter (In.)

0.06

Minimum Bundle Diameter (mm)

1.5

Maximum Installation Temperature (°C)

70

Maximum Installation Temperature (°F)

158

Minimum Installation Temperature (°C)

70

Minimum Installation Temperature (°F)

-40

Maximum Operating Temperature (°C)

85

Maximum Operating Temperature (°F)

185

Minimum Operating Temperature (°C)

-60

Minimum Operating Temperature (°F)

-76

Environment

Indoor

Standards Met

UL 62275 Compliant (Type 1, 11), UL Recognized #E56854

CSA Certified

Yes

Mil. Std. Part Number

MS3367-7-9

UL Listed (File #E56854)

No

UL Recognized (File #E56854)

Yes

Length (In.)

11.00

Application

General

BMEcat - Cross section (mm²)

Standard

CE Compliant

Yes

Locking Style

Releasable

Max. Continuous Use Temperature

185°F (85°C)

Plenum-Rated

No

Thickness (In.)

0.05

Thickness (mm)

1.2

UL 62275 Compliant (Type 1, 11)

Yes

RoHS Compliancy Status

Compliant

Min. Order Qty.

100

Packaging Details

UPC

07498350139

Std. Pkg. Qty.

100

Std. Pkg. Volume (cf)

0.0351

Std. Ctn. Qty.

1000

Std. Ctn. Volume (cf)

0.3514

Resources

Compliances

Cable Ties Military Cross Reference

US English

Selection Guides

Cable Ties Product Selection Guide: CTSG05-SA-ENG

US English

Catalog Cut Sheets

SST1M-C Product Page

US English

Part Drawings

Sta-Strap Cable Tie, SS-5550 (Pg 2) (R4)

US English

Related Products