Sta-Strap® cable tie, releasable, intermediate cross section, 14.7 (375mm) length, nylon 6.6, natural, bulk package.
Product Type | Cable Tie |
Sub Brand | Sta-Strap® |
Color | Natural |
Environment | Indoor |
Material | Nylon 6.6 |
Overall Length (In.) | 14.7 |
Overall Length (mm) | 375 |
Body Width (In.) | 0.135 |
Body Width (mm) | 3.4 |
Maximum Bundle Diameter (In.) | 4 |
Maximum Bundle Diameter (mm) | 101.4 |
Minimum Bundle Diameter (In.) | 0.06 |
Minimum Bundle Diameter (mm) | 1.5 |
Minimum Loop Tensile Strength (N) | 178 |
Minimum Loop Tensile Strength (lb) | 40 |
Maximum Operating Temperature (°C) | 85 |
Maximum Operating Temperature (°F) | 185 |
Minimum Operating Temperature (°C) | -60 |
Minimum Operating Temperature (°F) | -76 |
Minimum Installation Temperature (°C) | -20 |
Minimum Installation Temperature (°F) | -4 |
Standards Met | UL 62275 Compliant (Type 1, 11), UL Recognized #E56854, RoHS, CE Compliant |
For Use With | Cables |
Application | General |
UPC | 07498350161 |
Std. Pkg. Qty. | 1000 |
Std. Pkg. Volume (cf) | 0.1957 |
Std. Ctn. Qty. | 10000 |
Std. Ctn. Volume (cf) | 1.9571 |
Catalog Cut Sheets | Catalog Cut Sheet - SST1M-C Product Page | English | |
Videos | Premium Cable Ties | English | |
Part Drawings | Sta-Strap® Cable Tie Drawing | English | |
Selection Guides | Cable Ties Product Selection Guide | English |