Sta-Strap® cable tie, releasable, standard cross section, 15.0 (381mm) length, nylon 6.6, red.
Product Type | Cable Tie |
Sub Brand | Sta-Strap® |
Color | Red |
Environment | Indoor |
Material | Nylon 6.6 |
Overall Length (In.) | 15 |
Overall Length (mm) | 381 |
Body Width (In.) | 0.18 |
Body Width (mm) | 4.6 |
Maximum Bundle Diameter (In.) | 4 |
Maximum Bundle Diameter (mm) | 101.4 |
Minimum Bundle Diameter (In.) | 0.06 |
Minimum Bundle Diameter (mm) | 1.5 |
Minimum Loop Tensile Strength (N) | 222 |
Minimum Loop Tensile Strength (lb) | 50 |
Maximum Operating Temperature (°C) | 85 |
Maximum Operating Temperature (°F) | 185 |
Minimum Operating Temperature (°C) | -60 |
Minimum Operating Temperature (°F) | -76 |
Minimum Installation Temperature (°C) | -20 |
Minimum Installation Temperature (°F) | -4 |
Standards Met | UL 62275 Compliant (Type 1, 11), UL Recognized #E56854, RoHS, CE Compliant |
Military Cross Reference Number | MS3367-2-2 |
For Use With | Cables |
UPC | 07498357885 |
Std. Pkg. Qty. | 1000 |
Std. Pkg. Volume (cf) | 0.3087 |
Std. Ctn. Qty. | 5000 |
Std. Ctn. Volume (cf) | 1.5436 |
Part Drawings | Sta-Strap® Cable Tie Drawing | English |