UB-370W

Cable Ties

Pan-Ty® locking tie, standard cross section, 14.5 (368mm) length, nylon 6.6, natural, 50 pc. package quantity - Japan.

Specifications

Material

Nylon 6.6

Color

Natural

Overall Length (In.)

14.5

Overall Length (mm)

368

Overall Width (In.)

0.3

Overall Width (mm)

7.6

CE Compliant

Yes

Length (In.)

14.50

Length (mm)

368.0

RoHS Compliancy Status

Not Sold In Europe

Min. Order Qty.

0

Packaging Details

UPC

07498378796

Std. Pkg. Qty.

50

Std. Pkg. Volume (cf)

0.0000

Std. Ctn. Qty.

2500

Std. Ctn. Volume (cf)

0.0000

Related Products