FCPI2-M20

Flat Cable Mount

Flat cable mounting system, FCPI plate, 2" (50.8mm) cable width, black, bulk package.

Specifications

Material

Nylon 6.6

Color

Black

UL Recognized

E136577

Height (In.)

0.20

Height (mm)

5.1

Length (In.)

2.31

Length (mm)

58.7

Width (In.)

0.38

Width (mm)

9.5

Environment

Indoor

Max. Flat Cable Width (In.)

2.04

Max. Flat Cable Width (mm)

51.8

Mounting Method

Cable Ties

Type

Flat Cable Mounting System

Used With Cable Ties

I

RoHS Compliancy Status

Compliant

Min. Order Qty.

1,000

Packaging Details

UPC

07498359021

Std. Pkg. Qty.

1000

Std. Pkg. Volume (cf)

0.2621

Std. Ctn. Qty.

5000

Std. Ctn. Volume (cf)

1.3105

Resources

Part Drawings

GB0239KV

US English

Installation Documents

Flat Cable Mounting System - Pr-143n-Fcpi

US English

Related Products