The FiberRunner® 2x2 Inside Vertical creates a 45° upward angle from a straight horizontal run. It is used with outside vertical 45° angle fitting FOV452X2LBL to change the level of a straight horizontal run.
Application | Data Centers and Telco Central Offices |
Product Type | Angled Fitting |
Sub Brand | FiberRunner® |
Bend Radius (In.) | 2 |
Bend Radius (mm) | 50.8 |
Color | Black |
For Use With | 2x2 Fiber Routing System |
Material | Polycarbonate/ABS |
Overall Height (In.) | 4.73 |
Overall Height (mm) | 120.1 |
Overall Length (In.) | 2.42 |
Overall Length (mm) | 61.5 |
Overall Width (In.) | 7.79 |
Overall Width (mm) | 197.9 |
Standards Met | RoHS Compliant, UL Listed to 2024A Optical Fiber Cable Routing Assemblies Compliant with the applicable tests in Telcordia GR-63-CORE Network Equipment Building Systems Level 3 |
System Dimensions | 2x2 |
UPC | 61305676742 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0370 |
Std. Ctn. Qty. | 5 |
Std. Ctn. Volume (cf) | 0.1850 |
Specification Sheets | FiberRunner 2x2 Global Specification Sheet FRSP28--WW-ENG | English | |
Specification Sheets | FiberRunner 2x2 EMEA LSZH Specification Sheet FRSP23--WW-UKE | UK English | |
Specification Sheets | Sistema de Enrutamiento FiberRunner® 2x2 Hoja de Especificaciones FRSP28--WW-SPA | Spanish (Español) | |
Videos | FiberRunner Video | English | |
Part Drawings | Fiber-Duct 2x2 and FiberRunner 2x2 Inside Vertical 45 Degree Angle Fitting Part Drawing 35245-24 | English | |
Part Drawings | Fiber-Duct 2x2 and FiberRunner 2x2 Inside Vertical 45 Degree Angle Fitting Part Drawing DXF | English | |
Part Drawings | Fiber-Duct 2x2 and FiberRunner 2x2 Inside Vertical 45 Degree Angle Fitting Part Drawing DWG | English | |
Installation Documents | FiberRunner 2x2 Cable Routing System Installation Instruction RW122 | English | |
Application Guides | FiberRunner Cable Routing System Brochure | English |