FOV454X4LG

Outside Vertical 45° Angle Fitting

4 x 4 Fiber-Duct Fitting. Attaches to channel to create a 45° downward angle from a straight horizontal run. Used with inside vertical 45° angle fitting FIV452X2LG or FIV454X4LG to change level of straight horizontal runs. Cover included.

Specifications

NCG Print Part Description

NA

Product Name

Outside Vertical 45° Angle Fitting

UL Listed

Yes

Color

Light Gray

Material

ABS

Length (In.)

10.40

Width (In.)

5.00

Height (In.)

7.10

Fitting Type

Outside Vertical 45° Fitting

System Type

4 x 4 Fiber-Duct Fitting

Height (mm)

180.5

Width (mm)

128.1

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498356650

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.3983

Std. Ctn. Qty.

5

Std. Ctn. Volume (cf)

1.9915

Resources

Specification Sheets

2x2 and 4x4 Fiber-Duct Routing System: FRSP14--WW-ENG

US English

Related Products