The FiberRunner® 6x4 End Cap Fitting is used for closing off open ends of the channel or fittings. The end caps assist in creating a structure that protects fiber optic and high-performance copper data cabling from physical damage.
Application | Data Centers and Telco Central Offices |
Product Type | End Cap |
Sub Brand | FiberRunner® |
Color | Black |
For Use With | 6x4 FiberRunner System |
Material | Polycarbonate/ABS |
Overall Height (In.) | 4.63 |
Overall Height (mm) | 117.6 |
Overall Length (In.) | 0.75 |
Overall Length (mm) | 19 |
Overall Width (In.) | 6.92 |
Overall Width (mm) | 175.8 |
Standards Met | RoHS Compliant, UL Listed to 2024A Optical Fiber Cable Routing Assemblies Compliant with the applicable tests in Telcordia GR-63-CORE Network Equipment Building Systems Level 3 |
System Dimensions | 6x4 |
UPC | 61305676381 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0370 |
Std. Ctn. Qty. | 5 |
Std. Ctn. Volume (cf) | 0.1850 |
Specification Sheets | FiberRunner 6x4 EMEA LSZH Specification Sheet FRSP25--WW-UKE | UK English | |
Specification Sheets | FiberRunner 6x4 Global Specification Sheet FRSP30--WW-ENG | English | |
Specification Sheets | Sistema de Enrutamiento FiberRunner® 6x4 Hoja de Especificaciones FRSP30 | Spanish (Español) | |
Videos | FiberRunner Video | English | |
Part Drawings | FiberRunner 6X4 End Cap Part Drawing DWG | English | |
Part Drawings | FiberRunner 6X4 End Cap Part Drawing 37185-77 | English | |
Part Drawings | FiberRunner 6X4 End Cap Part Drawing DXF | English | |
Installation Documents | FiberRunner End Cap Fittings Installation Instructions/Best Practices RW142-REV06 | English | |
Application Guides | FiberRunner Cable Routing System Brochure | English |