FROV454X4BL

Outside Vertical 45°

Attaches to 4x4 channel and/or fittings to create a 45° downward angle from a horizontal run. Used with inside vertical 45° angle fitting FRIV454X4BL to change level of a straight horizontal run. Accepts optional split cover FROV45SC4BL.

Specifications

Material

ABS

Color

Black

Overall Length (In.)

7.72

Overall Length (mm)

NA

Overall Width (In.)

5.5

Overall Width (mm)

139.5

Overall Height (In.)

4.22

Overall Height (mm)

107.3

UL Listed

Yes

Couplers Required

2 pcs. (FRBC4X4BL)

Length (In.)

7.72

Series Type

4 x 4 FiberRunner Fitting

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498345103

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.2616

Std. Ctn. Qty.

5

Std. Ctn. Volume (cf)

1.3080

Resources

Part Drawings

FIBERRUNNER 4x4 Outside Vertical 45 Degree Fitting

US English

Part Drawings

FIBERRUNNER 4x4 Outside Vertical 45 Degree Fitting

US English

Certifications

FIBERRUNNER Level Change Dimensions

US English

Certifications

FiberRunner System Support Specifications

US English

Application Guides

FiberRunner Cable Routing System: SA-FRCB02

US English

Catalog Page Graphics

4x4 Routing System Roadmap

US English

Part Drawings

FIBERRUNNER 4x4 Outside Vertical 45 Degree Fitting

US English

Specification Sheets

FiberRunner 4x4 Routing System: FRSP16--WW-ENG

US English

Installation Documents

FiberRunner 4x4 Cable Routing System with QuikLock Coupler

US English

Related Products