The FiberRunner® 4x4 Outside Vertical attaches to a 4x4 channel and/or fitting to create a 45° downward angle from a horizontal run. It is used with inside vertical 45° angle fitting FRIV454X4LYL to change the level of a straight horizontal run.
Application | Data Centers and Telco Central Offices |
Product Type | Angled Fitting |
Sub Brand | FiberRunner® |
Bend Radius (In.) | 2 |
Bend Radius (mm) | 50.8 |
Color | Yellow |
For Use With | 4x4 FiberRunner System |
Material | Polycarbonate/ABS |
Overall Height (In.) | 6.08 |
Overall Height (mm) | 154.4 |
Overall Length (In.) | 7.47 |
Overall Length (mm) | 189.7 |
Overall Width (In.) | 5.49 |
Overall Width (mm) | 139.4 |
Standards Met | RoHS Compliant, UL Listed to 2024A Optical Fiber Cable Routing Assemblies Compliant with the applicable tests in Telcordia GR-63-CORE Network Equipment Building Systems Level 3 |
System Dimensions | 4x4 |
UPC | 61305676953 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.2639 |
Std. Ctn. Qty. | 5 |
Std. Ctn. Volume (cf) | 1.3196 |
Specification Sheets | FiberRunner 4x4 EMEA LSZH Specification Sheet FRSP27--WW-UKE | UK English | |
Specification Sheets | FiberRunner 4x4 Global Specification Sheet FRSP27--WW-ENG | English | |
Specification Sheets | Sistema de Enrutamiento FiberRunner® 4x4 Hoja de Especificaciones FRSP27 | Spanish (Español) | |
Videos | FiberRunner Video | English | |
Part Drawings | FiberRunner 4x4 Outside Vertical 45 Angle Fitting Part Drawing 37847-63 | English | |
Part Drawings | FiberRunner 4x4 Outside Vertical 45 Angle Fitting Part Drawing DXF | English | |
Part Drawings | FiberRunner 4x4 Outside Vertical 45 Angle Fitting Part Drawing DWG | English | |
Installation Documents | FiberRunner 4x4 Cable Routing System Installation Instruction RW148A | English | |
Application Guides | FiberRunner Cable Routing System Brochure | English |