Attaches to 4x4 channel base and/or fittings to create a 90° vertical turn down from a straight horizontal run. Accepts optional split cover FROVRASC4BL.
Application | (1) Designed to segregate, route, and protect fiber optic and high performance copper cabling (2) It is suited for data center applications where cable is routed from distribution areas to equipment cabinets or racks (3) It is used in Telco Central Office |
Product Type | Angled Fitting |
Sub Brand | FiberRunner® |
Color | Black |
Fitting Type | Coupler |
For Use With | 4x4 |
Material | ABS |
Overall Height (In.) | 7.74 |
Overall Height (mm) | 196.6 |
Overall Length (In.) | 7.74 |
Overall Length (mm) | 196.6 |
Overall Width (In.) | 5.49 |
Overall Width (mm) | 139.4 |
Standards Met | UL Listed to 2024A Optical Fiber Cable Routing Assemblies, Compliant with the applicable tests in Telcordia GR-63-CORE Network Equipment Building Systems Level 3, RoHS Compliant |
System Dimensions | 4x4 |
UPC | 07498345105 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.3172 |
Std. Ctn. Qty. | 5 |
Std. Ctn. Volume (cf) | 1.5858 |
Specification Sheets | FiberRunner® 4x4 Routing System | English | |
Part Drawings | Part Drawings - DWG - FROVRA4X4 | English | |
Part Drawings | Part Drawings - DXF - FROVRA4X4 | English | |
Part Drawings | FiberRunner 4x4 Outside Vertical Right Angle Fitting Part Drawing 37847-61 | English | |
Application Guides | Panduit ® Fiberrunner ® Cable Routing System Application Guide | English | |
Application Guides | FiberRunner Cable Routing System Brochure | English | |
Catalog Page Graphics | 4x4 Routing System Roadmap | English | |
Certifications | Third Party Certifications/Reports - 98619 | English |