The FiberRunner® 2x2 Vertical Tee creates a 90° vertical drop from a horizontal run. The vertical tee attaches to a 2x2 channel and/or fittings to create a 90° vertical drop from a horizontal run. The vertical tee fitting accepts a channel cover in conjunction with the channel. It can be used with the QuikLock™ Coupler or Channels, snap rivets or bolts with channels, and the 1-port spillout. This product includes a hinged door.
Application | Data Centers and Telco Central Offices |
Product Type | Tee Fitting |
Sub Brand | FiberRunner® |
Bend Radius (In.) | 5 |
Bend Radius (mm) | 53.8 |
Color | Black |
For Use With | 2x2 FiberRunner System |
Material | Polycarbonate/ABS |
Overall Height (In.) | 5.76 |
Overall Height (mm) | 146.3 |
Overall Length (In.) | 4.11 |
Overall Length (mm) | 104.4 |
Overall Width (In.) | 14.22 |
Overall Width (mm) | 361.2 |
Standards Met | RoHS Compliant, UL Listed to 2024A Optical Fiber Cable Routing Assemblies Compliant with the applicable tests in Telcordia GR-63-CORE Network Equipment Building Systems Level 3 |
System Dimensions | 2x2 |
UPC | 61305676850 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0567 |
Std. Ctn. Qty. | 5 |
Std. Ctn. Volume (cf) | 0.2837 |
Specification Sheets | FiberRunner 2x2 Global Specification Sheet FRSP28--WW-ENG | English | |
Specification Sheets | FiberRunner 2x2 EMEA LSZH Specification Sheet FRSP23--WW-UKE | UK English | |
Specification Sheets | Sistema de Enrutamiento FiberRunner® 2x2 Hoja de Especificaciones FRSP28--WW-SPA | Spanish (Español) | |
Videos | FiberRunner Video | English | |
Part Drawings | Fiber-Duct 2x2 and FiberRunner 2x2 Vertical Tee Fitting Part Drawing DXF | English | |
Part Drawings | Fiber-Duct 2x2 and FiberRunner 2x2 Vertical Tee Fitting Part Drawing DWG | English | |
Part Drawings | Fiber-Duct 2x2 and FiberRunner 2x2 Vertical Tee Fitting Part Drawing 38239-04 | English | |
Installation Documents | FiberRunner 2x2 Cable Routing System Installation Instruction RW122 | English | |
Application Guides | FiberRunner Cable Routing System Brochure | English |