TRC2HDBL

1 Bend Radius Control Trumpet

Bend radius control trumpet for exiting at the sidewall of 2 wall heights of type H hinged cover wiring duct channels. Maintains 1 (25.4mm) bend radius control. Black color only.

Specifications

Color

Black

Material

ABS

Fitting Type

1" Bend Radius Control Trumpet

Couplers Required

Series Type

2x2 Fiber-Duct Fitting

UL Listed

Yes

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498391405

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0420

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.4199

Resources

Application Guides

FiberRunner Cable Routing System: SA-FRCB02

US English

Catalog Page Graphics

2x2 Routing System Roadmap

US English

Catalog Cut Sheets

CSC1LG6 Corner Strip Wiring Duct

US English

Part Drawings

Bend Radius Control Trumpet

US English

Catalog Cut Sheets

FRVT12X4YL Product Page

US English

Catalog Cut Sheets

FRVT4X4YL Product Page

US English

Part Drawings

Bend Radius Control Trumpet

US English

Catalog Cut Sheets

FVTHD2X2YL Product Page

US English

Part Drawings

Bend Radius Control Trumpet

US English

Catalog Cut Sheets

FRVT6X4YL Product Page

US English

Installation Documents

PANDUCT Wiring Duct Bend Radius Control Trumpets

US English

Related Products