Used to carry the cables horizontally throughout the system. Accepts cable retainers FRCR12BL-X or hinged cover FRHC12OR6. Use QuikLock Coupler FRBC12X4OR to attach channel and/or fittings.
Application | (1)The Fiber-Runner™ 12X4Routing Systems are Comprised of Channel, Fittings, and Brackets Designed to Segregate, Route, and Protect Fiber Optic Cable and Copper Cabling. (2) It is Suited for Data Center Applications where Cable is Routed from Distribution |
Product Type | Fiber Routing Channel |
Channel Material | Rigid PVC |
Color | Orange |
For Use With | FRHC12OR6 |
Flammability Rating | 94V-0 |
Material | PVC |
Overall Height (In.) | 4.45 |
Overall Height (mm) | 113 |
Sub Brand | FiberRunner® |
Overall Length (ft.) | 6 |
Overall Length (m) | 1.8 |
Overall Width (In.) | 13.46 |
Overall Width (mm) | 341.9 |
Standards Met | UL Listed to 2024A,RoHS Compliant |
System Dimensions | 12x4 |
Part Features | Fastest installations, Easy to maintain, System strength, Versatility and Cable protection |
UPC | 07498383499 |
Std. Pkg. Qty. | 6 |
Std. Pkg. Volume (cf) | 1.6197 |
Std. Ctn. Qty. | 12 |
Std. Ctn. Volume (cf) | 3.2394 |
Specification Sheets | FiberRunner 12x4 Routing System: FRSP17--WW-ENG | English | |
Videos | FiberRunner - Video | English | |
Videos | FiberRunner Cable Routing System | English | |
Videos | FiberRunner Installation Training | English | |
Part Drawings | FiberRunner 12x4 Channel | English | |
Part Drawings | FiberRunner 12x4 Channel | English | |
Part Drawings | FiberRunner 12x4 Channel: 37689-05 | English | |
3D Rendering | Third Party Certifications/Reports - 98616 | English | |
Application Guides | Panduit ® Fiberrunner ® Cable Routing System Application Guide | English | |
Application Guides | FiberRunner Cable Routing System Brochure | English | |
Catalog Page Graphics | 12x4 Routing System Roadmap | English |