FRCR6BL-X

Cable Retainer for 6x4 FiberRunner System

Cable retainer holds cable in the channel when cover is not used. Install anywhere on channel, near the coupler or every 18 (457mm). Black color only. 6 x 4 System.

Specifications

Color

Black

Material

ABS

System Type

6 x 4 FiberRunner Channel and Cover

Height (mm)

25.4

Internal Area (in²)

NA

Internal Area (mm²)

NA

Length (mm)

175.0

Part Features

NA

Width (In.)

6.89

RoHS Compliancy Status

Compliant

Min. Order Qty.

10

Packaging Details

UPC

07498378408

Std. Pkg. Qty.

10

Std. Pkg. Volume (cf)

0.0748

Std. Ctn. Qty.

100

Std. Ctn. Volume (cf)

0.7483

Resources

Certifications

FiberRunner System Support Specifications

US English

Part Drawings

FIBERRUNNER 6x4 Cable Retainer

US English

Part Drawings

FIBERRUNNER 6x4 Cable Retainer

US English

Installation Documents

FIBERRUNNER 6x4 Routing System with QUIKLOCK Coupler

US English

Part Drawings

FIBERRUNNER 6x4 Cable Retainer

US English

Application Guides

FiberRunner Cable Routing System: SA-FRCB02

US English

Catalog Page Graphics

6x4 Routing System Roadmap

US English

Specification Sheets

FiberRunner 6x4 Routing System: FRSP18--WW-ENG

US English

Related Products