The FiberRunner® Split Hinged Snap-On Channel Cover is used for the 4x4 channel. The snap-on channel cover enables the positioning of the cover at angles between 30° and 90°. It creates a radiused 0.750 inch (19mm) opening for easy access to add or remove cables.
Application | (1)The Fiber-Runner™ 4X4 Routing Systems are Comprised of Channel, Fittings, and Brackets Designedt to Segregate, Route, and Protect Fiber Optic Cable and Copper Cabling.(2) It is Suited for Data Center Applications where Cable is Routed from Distributio |
Product Type | Fiber Routing Cover |
Channel Material | Rigid PVC |
Color | Yellow |
For Use With | FR4X4YL6 |
Flammability Rating | 94V-0 |
Material | PVC |
Mount Method | Snap-On |
Overall Height (In.) | 5.07 |
Overall Height (mm) | 128.8 |
Sub Brand | FiberRunner® |
Overall Length (ft.) | 6 |
Overall Length (m) | 1.8 |
Overall Width (In.) | 1.19 |
Overall Width (mm) | 30.2 |
Standards Met | UL Listed to 2024A,GR-63-CORE,RoHS Compliant |
System Dimensions | 4x4 |
UPC | 07498384181 |
Std. Pkg. Qty. | 6 |
Std. Pkg. Volume (cf) | 0.1429 |
Std. Ctn. Qty. | 36 |
Std. Ctn. Volume (cf) | 0.8572 |
Specification Sheets | FiberRunner® 4x4 Routing System | English | |
Videos | FiberRunner Cable Routing System | English | |
Videos | FiberRunner Installation Training | English | |
Part Drawings | Part Drawings - DWG - FRSHC4 | English | |
Part Drawings | Part Drawings - DXF - FRSHC4 | English | |
Part Drawings | 4x4 FiberRunner Split Hinged Cover | English | |
Installation Documents | FiberRunner 4x4 Cable Routing System with QuikLock Coupler | English | |
Application Guides | Panduit ® Fiberrunner ® Cable Routing System Application Guide | English | |
Application Guides | FiberRunner Cable Routing System Brochure | English | |
Catalog Page Graphics | 4x4 Routing System Roadmap | English |