Optional snap-on cover for hinged channel HS2X2BL2 or H2X2BL2. The innovative cover can hinge open to 90° from either side of the channel and be removed completely if desired.
Application | Segregate, Route, and Protect Fiber Optic and High Performance Copper Cabling |
Product Type | Fiber Routing Cover |
Channel Material | Rigid PVC |
Color | Black |
For Use With | HC2BL2,FBC2X2BL |
Flammability Rating | 94V-0 |
Material | PVC |
Overall Height (In.) | 2 |
Overall Height (mm) | 50.8 |
Sub Brand | FiberRunner® |
Overall Length (ft.) | 0.6 |
Overall Length (m) | 2 |
Overall Width (In.) | 2.17 |
Overall Width (mm) | 55.1 |
Standards Met | UL Listed to 2024A,GR-63-CORE,CE Compliant |
System Dimensions | 2x2 |
Part Features | Fastest installations, easy to maintain, system strength, versatility, Cable protection. |
UPC | 07498399738 |
Std. Pkg. Qty. | 2 |
Std. Pkg. Volume (cf) | 0.0608 |
Std. Ctn. Qty. | 20 |
Std. Ctn. Volume (cf) | 0.6084 |
Specification Sheets | FiberRunner 2X2 Specficiaton Sheet FRSP19--WW-ENG | English | |
Videos | FiberRunner Cable Routing System | English | |
Videos | FiberRunner Video | English | |
Part Drawings | FiberRunner 2X2 Hinged Cover (HC2**2, HC2**6, HC2**3, HC2**10) Part Drawing 38258-23 | English | |
Application Guides | Panduit ® Fiberrunner ® Cable Routing System Application Guide | English | |
Application Guides | FiberRunner Cable Routing System Brochure | English | |
Catalog Page Graphics | 2x2 Routing System Roadmap | English |