Used to support the 12x4 system by spanning two threaded rod drops that are 24in apart. Ideal for supporting trapeze bracket from 24in wide ladder rack or 24in wide cable tray. Can be installed from above or below. Bracket is secured to each threaded rod with two nuts. The pre-assembled slide clamps enable fast assembly to channel. Use 7/16in nut driver on slide clamps, For 12mm threaded rod.
Application | (1) Used to Support the 12X4 System by Spanning Two Threaded Rod Drops that are 24 inch Apart, (2) Bracket is Secured to Each Threaded Rod With Two Nuts, (3) The Pre-Assembled Slide Clamps Enable Fast Assembly to Channel. |
Product Type | Fiber Routing Trapeze |
Sub Brand | FiberRunner® |
Color | Black |
For Use With | Trapeze Bracket |
Includes | (1) Bracket Assembly, (2) 1/2 Clamp Plates, (4) 1/2 Helical Spring Lockwashers, (1) 1/4-20 T-Bolt, (1) 1/4 -20 Hex KEPS Nut, (4) M12x1.75 Hex Nuts |
Material | Steel |
Number of Pieces | 13 |
Overall Height (In.) | 0.86 |
Overall Height (mm) | 21.8 |
Overall Length (In.) | 32 |
Overall Length (mm) | 812.8 |
Overall Width (In.) | 2.19 |
Overall Width (mm) | 55.6 |
System Dimensions | 12x4 |
Angle | 90° |
Compatible Threaded Rod Size (In.) | 0.47 |
Compatible Threaded Rod Size (mm) | 12 |
Series Type | 12 x 4 FiberRunner Brackets |
UPC | 07498312105 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0269 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Videos | FiberRunner Installation Training | English | |
Part Drawings | FiberRunner® 12X4 QuikLock™ Trapeze Bracket for 24" Wide Cable Pathways - 1/2" 39701-48 Part Drawing | English | |
Catalog Page Graphics | 24x4 Routing System Roadmap | English |