The FiberRunner® Reducer is assembled into the 6x4 or 4x4 vertical tee. It allows for the transition to 2x2 FiberRunner® Channel with minimal space required.
Application | Data Centers and Telco Central Offices |
Product Type | Fiber Routing Reducer |
Color | Black |
Connector 1 Type | 4" Exit |
Connector 2 Type | 2" Exit |
Material | Polycarbonate/ABS |
Overall Length (In.) | 4.34 |
Overall Length (mm) | 110.2 |
Overall Depth (In.) | 4.34 |
Overall Depth (mm) | 110.2 |
Overall Height (In.) | 4.15 |
Overall Height (mm) | 105.4 |
Sub Brand | FiberRunner® |
Overall Width (In.) | 6.8 |
Overall Width (mm) | 172.7 |
Standards Met | RoHS Compliant, UL Listed to 2024 Optical Fiber Cable Routing Assemblies Compliant with the applicable tests in Telcordia GR-63-CORE Network Equipment Building Systems Level 3 |
System Dimensions | 4x2, 2x2 |
UPC | 61305676945 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.1399 |
Std. Ctn. Qty. | 5 |
Std. Ctn. Volume (cf) | 0.6997 |
Specification Sheets | FiberRunner 4x4 EMEA LSZH Specification Sheet FRSP27--WW-UKE | UK English | |
Specification Sheets | FiberRunner 4x4 Global Specification Sheet FRSP27--WW-ENG | English | |
Specification Sheets | Sistema de Enrutamiento FiberRunner® 4x4 Hoja de Especificaciones FRSP27 | Spanish (Español) | |
Videos | FiberRunner Video | English | |
Part Drawings | FiberRunner 4-2 Low Profile Reducer Part Drawing DWG | English | |
Part Drawings | FiberRunner 4-2 Low Profile Reducer Part Drawing 37847-75 | English | |
Part Drawings | FiberRunner 4-2 Low Profile Reducer Part Drawing DXF | English | |
Installation Documents | FiberRunner Low Profile Reducer for use with FiberRunner 4x4, 6x4 and 12x4 Routing Systems Installation Instruction RW152 | English | |
Application Guides | FiberRunner Cable Routing System Brochure | English |