The FiberRunner® 6x4 Dual Downspout attaches to a 6x4 channel and/or fitting to create two 90° 4x4 downward transitions from a horizontal run. The fitting maintains a 2 inch bend radius control throughout the transition to the vertical downspouts. It includes two snap-on throat covers for the dual downspouts.
Application | Data Centers and Telco Central Offices |
Product Type | Dual Downspout |
Sub Brand | FiberRunner® |
Bend Radius (In.) | 2 |
Bend Radius (mm) | 50.8 |
Material | Polycarbonate/ABS |
Overall Height (In.) | 8.25 |
Overall Height (mm) | 209.6 |
Overall Length (In.) | 13.12 |
Overall Length (mm) | 333.2 |
Overall Width (In.) | 23.5 |
Overall Width (mm) | 596.9 |
Standards Met | RoHS Compliant, UL Listed to 2024A Optical Fiber Cable Routing Assemblies Compliant with the applicable tests in Telcordia GR-63-CORE Network Equipment Building Systems Level 3 |
System Dimensions | 6x4 |
Color | Black |
UPC | 61305676871 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 3.7969 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Specification Sheets | FiberRunner 6x4 EMEA LSZH Specification Sheet FRSP25--WW-UKE | UK English | |
Specification Sheets | FiberRunner 6x4 Global Specification Sheet FRSP30--WW-ENG | English | |
Specification Sheets | Sistema de Enrutamiento FiberRunner® 6x4 Hoja de Especificaciones FRSP30 | Spanish (Español) | |
Videos | FiberRunner Video | English | |
Part Drawings | FiberRunner 6x4 Dual Downspout W/4x4 Exits Part Drawing 38394-05 | English | |
Part Drawings | FiberRunner 6x4 Dual Downspout W/4x4 Exits Part Drawing DXF | English | |
Part Drawings | FiberRunner 6x4 Dual Downspout W/4x4 Exits Part Drawing DWG | English | |
Installation Documents | FiberRunner 6x4 Cable Routing System Installation Instruction RW112B | English | |
Application Guides | FiberRunner Cable Routing System Brochure | English |