The FiberRunner® is used to fully enclose the 6x4 dual downspout fitting FRDDS6X4LBL. The cover is attached to the fitting base with three hinge clips. The hinge clips allow the hinged cover to rotate to a fully closed position and an open position greater than 90°.
Application | Data Centers and Telco Central Offices |
Product Type | Dual Downspout Cover |
Sub Brand | FiberRunner® |
Bend Radius (In.) | 2 |
Bend Radius (mm) | 50.8 |
Material | Polycarbonate/ABS |
Overall Height (In.) | 0.78 |
Overall Height (mm) | 19.8 |
Overall Length (In.) | 6.77 |
Overall Length (mm) | 172 |
Overall Width (In.) | 23.5 |
Overall Width (mm) | 596.9 |
Standards Met | RoHS Compliant, UL Listed to 2024A Optical Fiber Cable Routing Assemblies Compliant with the applicable tests in Telcordia GR-63-CORE Network Equipment Building Systems Level 3 |
System Dimensions | 6x4 |
Color | Black |
UPC | 61305676874 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.1309 |
Std. Ctn. Qty. | 5 |
Std. Ctn. Volume (cf) | 0.6545 |
Specification Sheets | FiberRunner 6x4 EMEA LSZH Specification Sheet FRSP25--WW-UKE | UK English | |
Specification Sheets | FiberRunner 6x4 Global Specification Sheet FRSP30--WW-ENG | English | |
Specification Sheets | Sistema de Enrutamiento FiberRunner® 6x4 Hoja de Especificaciones FRSP30 | Spanish (Español) | |
Videos | FiberRunner Video | English | |
Part Drawings | FiberRunner 6x4 Dual Downspout with 4x4 Exits Hinged Cover Part Drawing 38394-06 | English | |
Part Drawings | FiberRunner 6x4 Dual Downspout with 4x4 Exits Hinged Cover Part Drawing DXF | English | |
Part Drawings | FiberRunner 6x4 Dual Downspout with 4x4 Exits Hinged Cover Part Drawing DWG | English | |
Installation Documents | FiberRunner 6x4 Cable Routing System Installation Instruction RW112B | English | |
Application Guides | FiberRunner Cable Routing System Brochure | English |