Used to fully enclose the 6x4 dual downspout fitting FRDDS6X4OR. Cover is attached to the fitting base with three hinge clips. The hinge clips allow the hinged cover to rotate to a fully closed position and an open position greater than 90°, Orange.
Application | Routing System is a System of Channel, Fittings, and Brackets Designed to Segregate, Route, and Protect Fiber Optic and High Performance Copper Cabling. it is Suited for Data Center Applications where Cable is Routed from Distribution Areas to Equipment C |
Product Type | Dual Downspout Cover |
Sub Brand | FiberRunner® |
Bend Radius (In.) | 2 |
Bend Radius (mm) | 50.8 |
For Use With | 6X4 Dual Downspout |
Includes | (1) Hinged Cover, (3) Hinged Inserts |
Material | ABS |
Overall Height (In.) | 0.78 |
Overall Height (mm) | 19.8 |
Overall Length (In.) | 6.77 |
Overall Length (mm) | 172 |
Overall Width (In.) | 23.5 |
Overall Width (mm) | 596.9 |
Standards Met | RoHS Compliant |
System Dimensions | 6x4 |
Color | Orange |
UPC | 07498398717 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.1309 |
Std. Ctn. Qty. | 5 |
Std. Ctn. Volume (cf) | 0.6545 |
Specification Sheets | FiberRunner® 6x4 Routing System Specification Sheet FRSP18--WW-ENG | English | |
Videos | FiberRunner Installation Training | English | |
Part Drawings | Part Drawings - DWG - FRDDSHC6 | English | |
Part Drawings | Part Drawings - DXF - FRDDSHC6 | English | |
Part Drawings | Part Drawings - PDF - FRDDSHC6 | English | |
Installation Documents | Installation Instructions/Best Practices - RW163 | English | |
Application Guides | Panduit ® Fiberrunner ® Cable Routing System Application Guide | English | |
Application Guides | FiberRunner Cable Routing System Brochure | English |