Assembles onto 4x4, 6x4, 12x4, or 24x4 FiberRunner® Channel, spilling over the side into a 4x4 vertical exit. Requires coupler to attach 4x4 FiberRunner® Channel and fittings to the vertical exit. Mounts directly to existing installation with no alteration required. Mounting hardware provided for secure attachment.
Application | Routing System is a System of Channel, Fittings and Brackets Designed to Segregate, Route, and Protect Fiber Optic and High Performance Copper Cabling. It is Suited for Data Center Applications where Cable is Routed from Distribution Areas to Equipment |
Product Type | Fiber Routing Spill-Over Junction |
Sub Brand | FiberRunner® |
Bend Radius (In.) | 2 |
Bend Radius (mm) | 50.8 |
For Use With | 4X4 Routing System |
Includes | (1) Base Assembly, (1) Throat Cover, (1) Support Bracket, (1) 1/4-20 T-Bolt, (1) 1/4-20 Hex Keps Lock Nut, (2) 1/4- 14 X 1/2 Hex Washer Head Tapping Screws |
Material | ABS |
Overall Height (In.) | 6.06 |
Overall Height (mm) | 153.9 |
Overall Length (In.) | 10.79 |
Overall Length (mm) | 274.1 |
Overall Width (In.) | 12.07 |
Overall Width (mm) | 306.6 |
Standards Met | RoHS Compliant |
System Dimensions | 4x4 |
Color | Orange |
UPC | 07498306749 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0000 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Specification Sheets | FiberRunner® 4x4 Routing System | English | |
Part Drawings | Part Drawings - PDF - FRSPJ4X4_00 | English | |
Part Drawings | Fiberrunner Spill – Over Junction With 4x4 Exit | English | |
Part Drawings | Fiberrunner Spill – Over Junction With 4x4 Exit | English | |
Installation Documents | Installation Instructions/Best Practices - RW251_00 | English | |
Application Guides | Panduit ® Fiberrunner ® Cable Routing System Application Guide | English | |
Application Guides | FiberRunner Cable Routing System Brochure | English | |
Catalog Page Graphics | 4x4 Routing System Roadmap | English |