FRSPJC44BL

Spill-Over Cover

Used to fully enclose 4x4 channel in conjunction with the Spill-Over Junction FRSPJ4X4BL. Cover snaps onto the channel base. Hinged feature allows easy access to add or remove cables.

Specifications

System Dimensions

4x4

Material

ABS

Note

Optional 4x4 channel cover for use with FRSPJ4X4BL.

Color

Black

Overall Width (In.)

5.24

Overall Width (mm)

133.1

Overall Height (In.)

4.7

Overall Height (mm)

119.5

Fitting Type

Spill-Over Cover

Series Type

4 x 4 FiberRunner Fitting

Application

Racks or in approved under floor applications

Part Features

It is suited for data center applications where cable is routed from distribution areas to equipment cabinets or racks

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498308172

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.2402

Std. Ctn. Qty.

5

Std. Ctn. Volume (cf)

1.2010

Resources

Installation Documents

FiberRunner Spill-Over Junction Instruction Sheet

US English

Application Guides

FiberRunner Cable Routing System: SA-FRCB02

US English

Certifications

FiberRunner System Support Specifications

US English

Part Drawings

FiberRunner Spill-Over Junction with 4x4 Exit - FiberRunner 4x4 Channel Cover

US English

Catalog Page Graphics

4x4 Routing System Roadmap

US English

Specification Sheets

FiberRunner 4x4 Routing System: FRSP16--WW-ENG

US English

Related Products