FRUIB-X

FiberRunner Accessory

Used to secure any size corrugated tubing or inner-duct to any surface including equipment racks and channel or fittings. Two 1/4 (6.3mm) holes must be drilled through to secure brackets.

Specifications

Color

Black

Material

Steel

System Type

FiberRunner Accessory

Fitting Type

N/A

System Size

24x4, 12x4, 6x4 and 4x5

Application

Segregate, route, and protect fiber optic and high performance copper cabling.

Depth (mm)

44.4

Height (In.)

1.30

Height (mm)

33.0

Length (In.)

1.75

Length (mm)

44.4

Part Features

Fastest installations, easy to maintain, system strength, versatility, Cable protection.

Standards

UL Listed to 2024A

Width (In.)

0.50

Width (mm)

12.7

RoHS Compliancy Status

Compliant

Min. Order Qty.

10

Packaging Details

UPC

07498378916

Std. Pkg. Qty.

10

Std. Pkg. Volume (cf)

0.0167

Std. Ctn. Qty.

100

Std. Ctn. Volume (cf)

0.1672

Resources

Part Drawings

FIBERRUNNER Innerduct Bracket

US English

Application Guides

FiberRunner Cable Routing System: SA-FRCB02

US English

Specification Sheets

FiberRunner 2x2 Routing System: FRSP19--WW-ENG

US English

Catalog Cut Sheets

FR38DR Product Page

US English

Part Drawings

FIBERRUNNER Innerduct Bracket

US English

Installation Documents

Fiber Routing Universal Innerduct Bracket

US English

Part Drawings

FIBERRUNNER Innerduct Bracket

US English

Certifications

FiberRunner System Support Specifications

US English

Related Products