System Dimensions |
6x4 |
Material |
ABS |
Color |
Orange |
Couplers Required |
(2 pcs.) FRBC6X4OR |
Fitting Type |
Vertical Tee |
Series Type |
6x4 FiberRunner |
Part Features |
N/A |
RoHS Compliancy Status |
Compliant |
Min. Order Qty. |
1 |
UPC |
07498378424 |
Std. Pkg. Qty. |
1 |
Std. Pkg. Volume (cf) |
0.8327 |
Std. Ctn. Qty. |
5 |
Std. Ctn. Volume (cf) |
4.1637 |
Videos |
FiberRunner Installation Training |
US English |
|
Certifications |
FiberRunner System Support Specifications |
US English |
|
Part Drawings |
FIBERRUNNER 6x4 Vertical Tee |
US English |
|
Part Drawings |
FIBERRUNNER 6x4 Vertical Tee |
US English |
|
Part Drawings |
FIBERRUNNER 6x4 Vertical Tee |
US English |
|
Installation Documents |
FIBERRUNNER 12x4, 6x4 and 4x4 Vertical Tee Fittings |
US English |
|
Application Guides |
FiberRunner Cable Routing System: SA-FRCB02 |
US English |
|
Catalog Page Graphics |
6x4 Routing System Roadmap |
US English |
|
Specification Sheets |
FiberRunner 6x4 Routing System: FRSP18--WW-ENG |
US English |