Used to limit the bend radius of the cable to 2 (50.8mm) when exiting from a Spill-Over Junction with a 2x2 exit or from 2x2 Fiber-Duct Channel, Black.
Application | Routing System is a System of Channel, Fittings, and Brackets Designed to Segregate, Route, and Protect Fiber Optic and High Performance Copper Cabling. it is Suited for Data Center Applications where Cable is Routed from Distribution Areas to Equipment C |
Product Type | Trumpet |
Sub Brand | Fiber-Duct™ |
Bend Radius (In.) | 2 |
Bend Radius (mm) | 50.8 |
For Use With | 2x2 Routing System |
Material | ABS |
Overall Height (In.) | 3.85 |
Overall Height (mm) | 97.8 |
Overall Length (In.) | 3.85 |
Overall Length (mm) | 97.8 |
Overall Width (In.) | 6 |
Overall Width (mm) | 152.4 |
Standards Met | UL Listed to 2024A, RoHS Compliant |
System Dimensions | 2x2 |
Color | Black |
Part Features | Fastest installations, easy to maintain, system strength, versatility, Cable protection. |
UPC | 07498345112 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0913 |
Std. Ctn. Qty. | 5 |
Std. Ctn. Volume (cf) | 0.4563 |
Specification Sheets | 2x2 and 4x4 Fiber-Duct Routing System: FRSP14--WW-ENG | English | |
Specification Sheets | FiberRunner 2X2 Specficiaton Sheet FRSP19--WW-ENG | English | |
Part Drawings | Part Drawings - DWG - FTR2X2 | English | |
Part Drawings | Part Drawings - DXF - FTR2X2 | English | |
Part Drawings | 3 Sided Bend Radius Trumpet Part Drawing 37617-88 | English | |
Installation Documents | 3-Sided Bend Radius Control Trumpets: RW110D | English | |
Application Guides | Panduit ® Fiberrunner ® Cable Routing System Application Guide | English | |
Application Guides | FiberRunner Cable Routing System Brochure | English |