Bend radius control trumpet for exiting at the sidewall of 2 wall heights of type G, FS, E, or S Fiber-Duct Channels.
Application | Routing System is a System of Channel, Fittings, and Brackets Designed to Segregate, Route, and Protect Fiber Optic and High Performance Copper Cabling. it is Suited for Data Center Applications where Cable is Routed from Distribution Areas to Equipment C |
Product Type | Trumpet |
Sub Brand | Fiber-Duct™ |
Bend Radius (In.) | 1 |
Bend Radius (mm) | 25.4 |
For Use With | 2x2 Routing System |
Material | ABS |
Overall Height (In.) | 1.7 |
Overall Height (mm) | 43.2 |
Overall Length (In.) | 2.06 |
Overall Length (mm) | 52.3 |
Overall Width (In.) | 4.58 |
Overall Width (mm) | 116.3 |
Standards Met | RoHS Compliant |
System Dimensions | 2x2 |
Color | Black |
UPC | 07498378058 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0395 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.3953 |
Specification Sheets | 2x2 and 4x4 Fiber-Duct Routing System: FRSP14--WW-ENG | English | |
Part Drawings | Part Drawings - DWG - TRC2BL | English | |
Part Drawings | Part Drawings - DXF - TRC2BL | English | |
Part Drawings | Fiber-Duct Bend Radius Control Trumpet | English | |
Installation Documents | Installation Instructions/Best Practices - RW88C | English |