BR2-1.3

Harness Board Accessories

Harness bundle retainer, 2" (50.8mm) Harness bundle, 1.3" (33.0mm) post, black.

Specifications

Material

Glass Filled Nylon 6.6

Color

Black

CE Compliant

No

Description

NA

Environment

Indoor

Mounting Method

Two 1/4 (M6) Screws

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498379338

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0274

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.2735

Resources

Catalog Cut Sheets

US English

Part Drawings

US English

Product Bulletins

Quick-Build Harness Board System Product Bulletin

US English

Part Drawings

BR2 3D Drawing

US English

Related Products