BR2-1.3-A

Harness Board Accessories

Harness bundle retainer, 2" (50.8mm) Harness bundle, adhesive, 1.3" (33.0mm) post, black.

Specifications

Material

Glass Filled Nylon 6.6

Color

Black

Environment

Indoor

Mounting Method

Rubber Adhesive Tape

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498379337

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0270

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.2695

Resources

Part Drawings

BR2 3D Drawing

US English

Part Drawings

US English

Product Bulletins

Quick-Build Harness Board System Product Bulletin

US English

Catalog Cut Sheets

US English

Related Products