FSHH-X

Harness Board Accessories

Harness fanning strip system, 1.38" (35.1mm) high.

Specifications

Material

ABS

Mount Method

Two #8 (M4) Screws

Overall Length (In.)

3.2

Overall Length (mm)

81.2

Overall Width (In.)

0.6

Overall Width (mm)

15.2

Overall Height (In.)

1.49

Overall Height (mm)

36

Color

Black

Environment

Indoor

Screw Size

#8 (M4)

Compatibility

Compatible QB Components - QB-BASE120-Q, QB-BASE175-Q and QB-S8-500-C

Part Features

Holds wires in a specific orientation, No sharp edges to damage wire insulation, Will accept wires up to 18 AWG, Fanning Strip can remain as part of complete harness

RoHS Compliancy Status

Compliant

Min. Order Qty.

10

Packaging Details

UPC

07498372399

Std. Pkg. Qty.

10

Std. Pkg. Volume (cf)

0.0288

Std. Ctn. Qty.

100

Std. Ctn. Volume (cf)

0.2879

Resources

Product Bulletins

US English

Catalog Cut Sheets

US English

Product Bulletins

Quick-Build Harness Board System Product Bulletin

US English

Videos

Harness Board Accessories and Automatic Tool System

US English

Related Products