Note | 1) Speed Routing of Wires 2) Uniform Driving Depth is Insured by a Collar Stop |
Product Type | Harness Board Nail |
Color | Silver |
Environment | Indoor |
Finish/Coating | Nickel-Plated |
For Use With | Wire |
Material | Steel |
Overall Height (In.) | 1.4 |
Overall Height (mm) | 35.56 |
Overall Width (In.) | 0.075 |
Overall Width (mm) | 1.905 |
Application | Provides easy routing and forming of wires |
Part Features | Manufactured from Nickel Plated Steel, Smooth finish on nails prevents abrasion to wire jackets |
UPC | 07498361101 |
Std. Pkg. Qty. | 200 |
Std. Pkg. Volume (cf) | 0.0370 |
Std. Ctn. Qty. | 1000 |
Std. Ctn. Volume (cf) | 0.1850 |
Product Bulletins | Product Bulletin - SA-WACB20 Harness Board Acc WEB 8-23-10 | English | |
Product Bulletins | Quick-Build™ Harness Board System Product Bulletin FRCB20-SA-ENG | English | |
Videos | Harness Board Accessories and Automatic Tool System | English | |
Part Drawings | Part Drawing - PDF - HBN_01 | English |