Panduit QB-KIT1 Quick-Build™ Harness Board Starter Kit allows customers to order a single part number and receive an assortment of our core Quick-Build™ components and various harness board accessories. These items in the kits are a modular, reusable solution for harness manufactures. Kit includes Quick-Build™ specific; harness board tiles, mounting pegs, mounting bases, bundle retainers, corner post, wire end holder, elastic retainers, spring and spring holder, screws, nails and nail holders.
Note | Includes Legacy Quick-Build Components |
Product Type | Harness Board Accessory Kit |
Sub Brand | Quick-Build™ |
Color | Black |
For Use With | Harness Board Accessories |
Overall Height (mm) | 0 |
Overall Width (mm) | 0 |
Screw Size | 1", 2", 3" |
Standards Met | RoHS Compliant |
Static Load Capacity (kg) | 2.2 |
Static Load Capacity (lb) | 5 |
Application | To Implement the Quick-Build™ Solution by Simply Ordering a Single Part Number |
Part Features | Quick-Build Starter Kit with Black Tiles |
UPC | 61305601465 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 1.6361 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Product Bulletins | Quick-Build™ Harness Board System Product Bulletin FRCB20-SA-ENG | English | |
Part Drawings | QB-KIT1 | English | |
Articles | QB-KIT1 Contents list | English | |
Catalogs | IEI Best Seller and Featured Parts Catalog ELCB34--SA-ENG | English |