Product Type | Elastic Band |
Sub Brand | Quick-Build™ |
Color | Black |
Environment | Indoor |
For Use With | QB Components - QB-BASE175-Q, QB-S6-500-C and QB-RERBASE-X |
Material | Nylon 6.6 |
Maximum Bundle Diameter (In.) | 2 |
Maximum Bundle Diameter (mm) | 50.8 |
Mount Method | Screw-On |
Overall Height (In.) | 3.94 |
Overall Height (mm) | 100.2 |
Overall Length (In.) | 1.31 |
Overall Length (mm) | 33.3 |
Overall Width (In.) | 2.81 |
Overall Width (mm) | 71.4 |
Screw Size | #6 |
Application | Suitable for 2.0" Maximum Bundle Capacity |
UPC | 07498330372 |
Std. Pkg. Qty. | 10 |
Std. Pkg. Volume (cf) | 0.0546 |
Std. Ctn. Qty. | 50 |
Std. Ctn. Volume (cf) | 0.2728 |
Product Bulletins | Quick-Build™ Harness Board System Product Bulletin FRCB20-SA-ENG | English | |
Videos | Harness Board Accessories and Automatic Tool System | English | |
Part Drawings | Part Drawing - PDF - SS-41990_00RER2.0 | English | |
Part Drawings | Part Drawing - PDF - 10B015EG_00_CUST | English | |
Part Drawings | RER2.0 3D Drawing | English |