Note | Compatible with QB-BASE120-Q or QB-BASE175-Q and QB-S8-500-C |
Product Type | Wire End Holder |
Color | Black |
Environment | Indoor |
For Use With | QB-BASE120-Q, QB-BASE175-Q, and QB-S8-500-C |
Material | Nylon |
Overall Height (In.) | 1.21 |
Overall Height (mm) | 30.75 |
Overall Length (In.) | 0.77 |
Overall Length (mm) | 19.51 |
Overall Width (In.) | 0.37 |
Overall Width (mm) | 9.4 |
Screw Size | #8 |
Standards Met | RoHS Compliant |
Application | Secures Wire Ends while Harness is being Fabricated |
Part Features | Secures wire ends while harness is being fabricated, used with #28 thur #16 AWG wires |
UPC | 07498361095 |
Std. Pkg. Qty. | 100 |
Std. Pkg. Volume (cf) | 0.0334 |
Std. Ctn. Qty. | 1000 |
Std. Ctn. Volume (cf) | 0.3338 |
Product Bulletins | Product Bulletin - SA-WACB20 Harness Board Acc WEB 8-23-10 | English | |
Product Bulletins | Quick-Build™ Harness Board System Product Bulletin FRCB20-SA-ENG | English | |
Videos | Harness Board Accessories and Automatic Tool System | English | |
Part Drawings | Customer Drawing: WEH-E8 | English |