Quick-Build Wire End Holder for Quick-Build System. Suitable for #14-#16 gauge wire, holds 4 wires. Color: Blue, 25 per package
Color | Blue |
For Use With | QB-MOUNT-L |
Material | ABS |
Overall Height (In.) | 2.61 |
Overall Height (mm) | 66.3 |
Overall Width (In.) | 1.18 |
Overall Width (mm) | 29.9 |
Standards Met | RoHS Complaint |
Application | (1) To Provide a Securing Point for Different Gauge Wires (2) Repositionable, Allowing User to Build Different Harness Configurations as Needed |
Part Features | NA |
Pricing Category 1 | ACS |
Pricing Category 2 | ACS5 |
UPC | 61305625531 |
Std. Pkg. Qty. | 25 |
Std. Pkg. Volume (cf) | 0.0384 |
Std. Ctn. Qty. | 125 |
Std. Ctn. Volume (cf) | 0.1919 |
Part Drawings | Quick Build Wire End Holder | English | |
Drawings | Quick Build Wire End Holder | English |