QB-BASE175-Q

Harness Board Accessories

Mounting platform that is inserted in Quick-Build mounting pegs 1.75 x 1.75 (44.45mm x 44.45mm), Allows elastic retainers, wire end holders, corner postes, bundle retainers and other harness board accessories to create a complete Quick-Buildâ„¢ harness system. Compatible with #4, #6, #8, and 1/4 screws.

Specifications

Color

Black

Material

Nylon

Height (In.)

0.87

Height (mm)

22.0

Length (In.)

1.75

Length (mm)

44.5

Width (In.)

1.75

Width (mm)

44.5

Environment

Indoor

Freight Class Code

N/A

Max. Static Load (Lbs.)

5.00

Part Features

Requires the use of the Quick-Build mounting pegs to provide a modular solution, Repositionable allowing user to build different harness configurations as needed, Provides the ability to rotate to allow breakouts and cable pathways to accommodate various harness design requirements, use Quick-Build mounting screws (sold separately) to secure harness board accessories to the Quick-Build platform

Style

Platform Base

Sub Brand

Quick-Build

Type

Quick-Build Harness Board Components

RoHS Compliancy Status

Compliant

Min. Order Qty.

25

Packaging Details

UPC

07498308303

Std. Pkg. Qty.

25

Std. Pkg. Volume (cf)

0.2222

Std. Ctn. Qty.

250

Std. Ctn. Volume (cf)

2.2221

Resources

Drawings

QB-BASE175-Q CAD 3D DRAWING

US English

Product Bulletins

Quick-Build Harness Board System Product Bulletin

US English

Part Drawings

Quick Build Harness Board System 14L203CK-DC

US English

Related Products