globe {{(header.eyebrow.langSelector.label != '') ? header.eyebrow.langSelector.label : 'Choose Language'}}
{{ popupData.primarybody }}
{{ distyMobilePopUpData.title }}
{{ distyMobilePopUpData.primarybody }}
{{ distyMobilePopUpData.secondarybody }}

Part List

{{addedBomQuantity}} {{addedBomName}} Added
{{totalQuantityInBom}} item(s) View List >>

Part List

  1. {{product.name}}

    {{product.description}}

    {{product.quantity}} item(s)
View List >>

The Tak-Ty® Hook and Loop Cable Loop Tie has a slot allows for pre-wrapping of bundles. The loop tie is 8.0 inches L x 0.50 inches W (203.0mm x 12.7mm).

Specifications

Product Type Hook & Loop Cable Tie
Sub Brand Tak-Ty®
Color Black
Environment Indoor
Material Nylon
Resistance Properties Heat-Resistant
Overall Length (In.) 8
Overall Length (mm) 203.2
Body Width (In.) 1
Body Width (mm) 25.4
Body Thickness (In.) 0.1
Body Thickness (mm) 2.5
Maximum Bundle Diameter (In.) 1.91
Maximum Bundle Diameter (mm) 48.5
Minimum Loop Tensile Strength (N) 177.92
Minimum Loop Tensile Strength (lb) 40
Maximum Operating Temperature (°C) 104
Maximum Operating Temperature (°F) 219
Minimum Operating Temperature (°C) -18
Minimum Operating Temperature (°F) -0.4
Minimum Installation Temperature (°C) -18
Minimum Installation Temperature (°F) 0
Standards Met RoHS Compliant
For Use With Network Cables
Application To Use on High Performance Network Cables Protecting Against Over-Tensioning

Packaging Detail

UPC 07498352341
Std. Pkg. Qty. 10
Std. Pkg. Volume (cf) 0.0162
Std. Ctn. Qty. 100
Std. Ctn. Volume (cf) 0.1620

Resources

NOTE: Not all resources are available in your language.
If product info is not displayed in your selected language, it will be coming. We will continue to improve the experience over time.
Language
{{ getTranslation('panduit.productgroups.compare') }}
{{ item.partNumber }}
{{item.shortDescription}} {{ item.partNumber }}
{{ getTranslation('panduit.productgroups.removeallitems') }}