PCPA11EI

Pan-Pole Communication Pole

Pan-Poleā„¢ Communication Pole assembly is supplied in 11' length for maximum ceiling height of 10'.

Specifications

Product Type

Pan-Pole Communication Pole

Overall Length (ft.)

11

Overall Length (m)

3.4

Color

Electric Ivory

CSA 22.2 No.62-93

Yes

Length (ft.)

11

Part Features

Single channel 11 ft. aluminum pole with non-metallic cover. Supplied with mounting hardware.

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Sub Brand

Pan-Pole

Packaging Details

UPC

07498375458

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.6620

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Installation Documents

Pan-Way Pan-Pole (Data only pole)

US English

Product Bulletins

Pan-Way Pan-Pole: WW-SRSC03

US English

Specification Sheets

Product-Guide-Spec-for-Pan-Pole-Raceway

US English

Catalog Cut Sheets

Pan-Way Pan-Poles

US English

Related Products