PCPA11R20IWY

Pan-Pole Power Pole

Pan-Poleā„¢ Power Pole assembly is supplied in 11' length for maximum ceiling height of 10'. Dual channel design allows for the installation of communication outlets

Specifications

Product Type

Pan-Pole Power Pole

Overall Length (ft.)

11

Overall Length (m)

3.4

Note

PCPA11R20IWY replaces PCPA11R20IW

Color

Off White

Length (ft.)

11

CSA 22.2 No.62-93

Yes

UL5A Listed

Yes

Part Features

Dual channel 11 ft. aluminum pole with non-metallic cover and two pre-installed 20A factory wired rectangular outlets with wiring fed through power channel to base of power entry box. Supplied with mounting hardware.

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Sub Brand

Pan-Pole

Packaging Details

UPC

07498399859

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.6620

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Installation Documents

Pan-Way Pan-Pole (Power and Communication Pole & Data Pole Only)

US English

Product Bulletins

Pan-Way Pan-Pole: WW-SRSC03

US English

Part Drawings

Pan-Pole Power and Communication Pole

US English

Catalog Cut Sheets

Pan-Pole Power and Communication Pole

US English

Part Drawings

PanPole-Power-and-Communication-Pole

US English

Related Products