WCM35ECIW

Power Rated Fittings

End cap fitting. Used to terminate or enter cove raceway. Includes breakouts for 1/2" and 3/4" conduit.

Specifications

Material

PVC

Color

Off White

CSA 22.2 No.62-93

Yes

UL5A Listed

Yes

Height (In.)

2.45

Length (In.)

2.85

Width (In.)

5.07

CE Compliant

NA

Height (mm)

62.2

Mounting

Snap On

Raceway Component

End Cap Fitting

Type

End Cap

Width (mm)

128.7

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498391143

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0346

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.3462

Resources

3D Rendering

Pan-Way Cove Raceway Roadmap

US English

Catalog Cut Sheets

Pan-Way Cove Raceway

US English

Part Drawings

3.5 Inch Cove Molding End Cap Fitting: 38077-02

US English

Part Drawings

3.5 Inch Cove Molding End Cap Fitting: 38077-02

US English

Specification Sheets

Pan-Way Cove Raceway System: SRSP26--WW-ENG

US English

Line Cards

Surface Raceway Line Card

US English

Related Products