WCM35TR10IW

Power Rated Fittings

Low profile transition fitting. Used to transition from cove raceway to LD/LDPH10.

Specifications

Fitting Type

Transition

Material

PVC

Color

Off-White

Overall Length (In.)

5.5

Overall Length (mm)

139.7

Overall Width (In.)

4.95

Overall Height (In.)

4.95

CSA 22.2 No.62-93

Yes

UL5A Listed

Yes

Mounting

Snap-On

Type

Transition to LD/LDPH10

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Product Type

Power Rated Fittings

Packaging Details

UPC

07498344006

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.1293

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

1.2929

Resources

Part Drawings

Cove-Raceway-Low-Profile-Transition-Fitting-for-LD10-and-LDPH10

US English

Installation Documents

Pan-Way Cove Raceway Low Profile: SRRW-182x--ENG

US English

Line Cards

Surface Raceway Line Card

US English

3D Rendering

Pan-Way Cove Raceway Roadmap

US English

Catalog Cut Sheets

Pan-Way Cove Raceway

US English

Part Drawings

3.5 Inch Cove Molding Low Profile Transition Fitting: 38646-08

US English

Part Drawings

3.5 Inch Cove Molding Low Profile Transition Fitting: 38646-08

US English

Specification Sheets

Pan-Way Cove Raceway System: SRSP26--WW-ENG

US English

Related Products