The T-45 End Cap is designed to cap off the end of the raceway. It is Electric Ivory
Product Type | Surface Raceway Fitting |
Color | Electric Ivory |
Fitting Type | End Cap |
For Use With | T-45 Raceway |
Raceway Type | Low Voltage |
Material | PVC |
Mount Method | Screw-On |
Overall Height (In.) | 1.26 |
Overall Height (mm) | 32 |
Overall Length (ft.) | 0.07 |
Overall Length (m) | 0.021336 |
Overall Width (In.) | 2.38 |
Overall Width (mm) | 60.4 |
Sub Brand | Pan-Way® |
Standards Met | UL Listed 95425, UL Listed E116129 , NEC: Article 388, LP-CSISPEC-T45-1, RoHS Compliant. |
Application | Provides Solutions for Routing Low Voltage, Fiber Optic and/or Power Cabling Along Perimeter Walls. |
UPC | 07498377327 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0185 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.1850 |
Specification Sheets | Pan-Way® T-45 Surface Raceway System Specification Sheet SRSP24--WW-ENG | English | |
Videos | Surface Raceway - Video 16:9 | English | |
Part Drawings | Part-Drawing-PDF - T45EC-1-200 | English | |
Part Drawings | Part Drawing - DWG - T45EC_36975-61 | English | |
Installation Documents | Installation Instructions Type T45 Raceway System RW64H | English | |
Brochures | Canaleta de Superficie Pan-Way ® Folleto SRLC02 | Spanish (Español) | |
Line Cards | Pan-Way® Surface Raceway Linecard SRLC02--WW-ENG | English | |
Selection Guides | Non-Metallic Surface Raceway Quick Reference Guide SRSG03--WW-ENG | English |