The T-45 Right Angle is designed to route cables at a right angle. It is Electric Ivory.
Product Type | Surface Raceway Fitting |
Color | Electric Ivory |
Fitting Type | Right Angle |
For Use With | T-45 Cover |
Raceway Type | Low Voltage |
Material | PVC |
Mount Method | Screw-On |
Overall Height (In.) | 1.16 |
Overall Height (mm) | 29.5 |
Overall Length (ft.) | 0.38 |
Overall Length (m) | 0.1 |
Overall Width (In.) | 4.52 |
Overall Width (mm) | 114.8 |
Sub Brand | Pan-Way® |
Standards Met | CE Compliant, UL5A Listed, UL Listed 95425, UL Listed E116129 |
Application | Provides Solutions for Routing Low Voltage, Fiber Optic and/or Power Cabling Along Perimeter Walls. |
Part Features | T-45 right angle fitting. |
UPC | 07498377322 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0420 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.4196 |
Specification Sheets | Pan-Way® T-45 Surface Raceway System Specification Sheet SRSP24--WW-ENG | English | |
Videos | Surface Raceway - Video 16:9 | English | |
Part Drawings | Part-Drawing-PDF - T45RA-200 | English | |
Part Drawings | Part Drawing - DWG - T45RA_36975-58 | English | |
Installation Documents | Installation Instructions Type T45 Raceway System RW64H | English | |
Brochures | Canaleta de Superficie Pan-Way ® Folleto SRLC02 | Spanish (Español) | |
Line Cards | Pan-Way® Surface Raceway Linecard SRLC02--WW-ENG | English |