T45RLDAW

Power Rated Fittings

T-45 reducer fitting to LD10 raceway.

Specifications

Color

Arctic White

Material

PVC

Height (In.)

1.32

Width (In.)

2.55

CE Compliant

Yes

CSA 22.2 No.62-93

Yes

UL5A Listed

Yes

Fitting Type

Right Angle

Length (In.)

2.92

Type

Reducer to LD10

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498377379

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0230

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.2298

Resources

Part Drawings

T45-to-LD10-Reducer-Fitting--T45RLD-

US English

Line Cards

Surface Raceway Line Card

US English

Specification Sheets

T45 Raceway: D-SRSP24--WW-ENG

US English

Related Products